??
Catalog navigation
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
HEFA
Description
CB33CB - Steel Ball Roller Assembly - Airflow Upfloating
Bill of material
CB33CB-5
CNSORDERNO
Serial code
CB33CB
Type
Airflow floating type
Frame material
A6061
Material body
S45C
Main ball material
SUS440C
Secondary ball material
SUS440C
Frame surface treatment
Anodization
Main surface treatment
nickeling
specifications
Number of rollers
mm
d Steel ball diameter
19.05 mm
L
mm
H1
mm
H2
mm
Load resistance N
Load resistance range (N)
When the lifting force/N (kgf) gas source is connected to 0.4MPa
294(30)
When the lifting force/N (kgf) gas source is connected to 0.5MPa
382(39)
When the lifting force/N (kgf) gas source is connected to 0.6MPa
470(48)
INFOTEXT
website
Previews
3D
2D
Baixar modelos em CAD