??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
CB30BB - Steel universal ball - turning type - flange type - with spring for downward use
Bill of material
CB30BB-D60
CNSORDERNO
Serial code
CB30BB
Type
Flange type with spring for downward use
National standard main material
45
Equivalent main material
S45C
Ball material
GCr15
Ball hardness
SUJ12
Cover material
S20C
Surface Treatment
turn black
D
mm
Main body size D1
mm
Main body size P
mm
Main body size d
mm
Main body size d1
mm
Main body size d2
mm
Main body size Z
mm
Main body size L
mm
Main body size H
mm
Main body size L1
3 mm
Installation size (recommended) D3
mm
Installation size (recommended) D4
mm
Installation size (recommended) n
mm
Installation size (recommended) h
mm
Installation size (recommended) M
Compression amount/load resistance (k) 0.5mm
Compression amount/load resistance (k) 1.0mm
Compression amount/load resistance (k) 1.5mm
Compression amount/load resistance (k) 2.0mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models