??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 46
HELP_VARIABLE
Company
HEFA
Description
LN06BG - Nitrogen spring - installation direction limited type - service temperature-20℃~60℃
Bill of material
LN06BG-18120-400
CNSORDERNO
Serial code
LN06BG
type
Installation direction limited type
Material cylinder
STKM11A
Material piston rod
S20C
Material bushing
Polyacetal
Surface treatment cylinder
Baking paint (black matte)
Surface treatment piston cylinder
Hard chromium plating
Use gas
N2
Service temperature
-20℃~60℃
Specifications
Reaction force (FA)
Maximum length Lmax
mm
Maximum length Lmin
mm
trip
mm
Nitrogen spring reaction (20℃) max length10mm FA (N)
mm
Nitrogen spring reaction (20℃) max length10mm FA (kgf)
mm
Nitrogen spring reaction (20℃) max length(s)mm Fb (N)
Nitrogen spring reaction (20℃) max length(s)mm Fb (kgf)
S
mm
D
mm
d
mm
H
mm
Applicable mounting bracket
total(g)
mm
INFOTEXT
website
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen