??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 60
HELP_VARIABLE
Company
HEFA
Description
BA20CA - Piston flooding seal
Bill of material
BA20CA-30
CNSORDERNO
Serial code
BA20CA
texture of material Body material
teflon +Carbon fiber
texture of material Spring material
SUS301
colour
black
purpose
Reciprocating and medium-low speed rotary seals for shafts
Operating temperature range 1
45
Operating temperature range 2
60
Operating temperature range3
15
Operating temperature range4
1
Operating temperature range5
-40~260℃
Applicable media
Water, steam, oil, crude oil General chemicals, petrochemicals
size
d
mm
D
mm
H
mm
D1
mm
d2
mm
L
mm
r
mm
Radial clearance<2mpa
Radial clearance<10mpa
Radial clearance<20mpa
Radial clearance<40mpa
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드