??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
HEFA
Description
BB47C_47E - Standard square type of support for base
Bill of material
BB47CN-D10
CNSORDERNO
Serial code
Type
Texture of material
Surface treatment
enclosure
DH7
mm
DH7T
+0.015/0 mm
W
40 mm
T
20 mm
L
19 mm
F
28 mm
f1
9.0 mm
f2
19.0 mm
f3
6.0 mm
G
11 mm
b
5 mm
b1
8.0 mm
h
4.6 mm
N
M4
H
10 mm
M
M4
X
4.75 mm
S
9.5 mm
d
5 mm
d1
8.0 mm
V
4.6 mm
W1
2 mm
Accessory bolt
(M4-15)*2
INFOTEXT
website
Previews
3D
Boyut
2D
CAD modeli indir