??
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
HEFA
Description
BB46C_46E - Simple square support for base
Bill of material
BB46CN-D10
CNSORDERNO
Serial code
Type
Texture of material
SS400
Surface treatment
enclosure
DH7
mm
DH7T
+0.015/0 mm
W
30 mm
T
20 mm
L
19 mm
f1
6.0 mm
f2
9.0 mm
G
11 mm
b
6 mm
b1
8 mm
N
M4
H
9 mm
M
M4
X
4.75 mm
S
9.5 mm
d
5 mm
d1
8 mm
V
4.6 mm
Accessory screw
(M4-12)*2
INFOTEXT
website
Previews
3D
Dimenze
2D
Stáhnout CAD model