??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
HEFA
Description
BB17K - Circular pillar embedded type one end external thread one end internal thread step fixed type
Bill of material
BB17KF-D8-L20-M3-N3-G2-H2
CNSORDERNO
Serial code
Texture of material
Surface treatment
D(mm)
L(mm)
M(mm)
N(mm)
G(mm)
H(mm)
L1
2 mm
L2
4 mm
P
6 mm
V
6 mm
W
7 mm
K
8 mm
INFOTEXT
website
Previews
3D
Wymiar
2D
Pobierz modele CAD