??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
HEFA
Description
BB17J - Circular pillar embedded type, internal thread at both ends, step part fixed type
Bill of material
BB17JF-D8-L15-M3-N3-G2-H2
CNSORDERNO
Serial code
type
Internal thread at both ends · step part - fixed type
Texture of material
Surface treatment
D(mm)
L(mm)
M(mm)
N(mm)
G(mm)
H(mm)
L1
4 mm
L2
4 mm
P
6 mm
V
6 mm
W
7 mm
K
8 mm
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD