??
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
HEFA
Description
BB04B - Hexagon pillar embedded internal thread step fixed type at both ends
Bill of material
BB04BF-W8-L15-M3-N3
CNSORDERNO
Type
Step fixed type
Serial code
Texture of material
Surface treatment
W
mm
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
N
mm
E
4 mm
F
4 mm
P
6 mm
V
6 mm
h
1.0 mm
S
9.5 mm
INFOTEXT
website
Previews
3D
Dimenze
2D
Stáhnout CAD model