??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
HEFA
Description
BD02 - Shaft - keyway type
Bill of material
BD02HU-D6-L20-LA0-A2
CNSORDERNO
Code
type
Material_(international)
Material_(solar)
Surface_treatment
D
mm
Dh7t
mm
Dg6t
mm
L
mm
Enter value for L
mm
cm
inch
ft
LA
mm
Enter value for LA
mm
cm
inch
ft
A
mm
Enter value for A
mm
cm
inch
ft
Add a second keyway
LB
mm
B
mm
Add a third keyway
LC
mm
C
mm
b
2 mm
t
1.2 mm
INFOTEXT
website
Previews
3D
Boyut
2D
CAD modeli indir