??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 15
HELP_VARIABLE
Company
HEFA
Description
BC38G_56G - Hinge pin shoulder type internal screw type
Bill of material
BC38GB-D6-L15
CNSORDERNO
Code
type
Material (national standard)
Material (Japanese standard)
hardness
Surface_treatment
D
mm
DG6T
-0.004/-0.012
L
mm
값 입력 L
mm
cm
inch
ft
K
10.0 mm
W
mm
S
mm
t
mm
u
5.8 mm
Z
1.5 mm
T
5.0 mm
M
M3 mm
Change L dimension tolerance
Increase shoulder stop surface
Change shoulder thickness
GH
mm
Change the internal thread diameter
MF
mm
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드