??
Catalog navigation
CADモデル選択
選択可能な製品数: 11
HELP_VARIABLE
Company
HEFA
Description
BC33G_X - Hinge pin shoulder type retaining ring fixed type
Bill of material
BC33XA-D2-L5
CNSORDERNO
Code
type
Material (national standard)
Material (Japanese standard)
hardness
Surface_treatment
enclosure
D
mm
Dg6t
-0.002/-0.008
L
mm
Enter value for L
mm
cm
inch
ft
M
0.5 mm
Mt
+0.05/0
N
2.0 mm
u
mm
d
mm
dt
+0.06/0
T
1.5 mm
K
mm
Z
1.5 mm
Attachment specifications
Change shoulder thickness
GH
mm
Increase shoulder stop surface
Change the position of the retaining ring groove
GF
mm
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)