??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
BC12K_L - Cantilever pin flange snap ring groove type
Bill of material
BC12KU-D6-E12-F5
CNSORDERNO
Code
type
Material (national standard)
Material (Japanese standard)
Surface_treatment
D
mm
Dg6
6 mm
Dg6t
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
D1
8 mm
K
26 mm
T
10 mm
m1
M4 mm
d1
6.5 mm
d2
3.5 mm
h
3.5 mm
P.C.D.
17 mm
d
5.0 mm
dt
+0.075/0
m
0.70 mm
n
2 mm
W
mm
A
mm
Change E dimensional tolerance
Add guidance department
Attached retaining ring
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models