??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
HEFA
Description
BC08G - Cantilever pin bolt installation internal thread step type
Bill of material
BC08GF-D6-E7-F11-3
CNSORDERNO
Code
Material (national standard)
Material (Japanese standard)
Surface_treatment
D
mm
Dg6
6 mm
Dg6T
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
MA
M
M3
V
8 mm
K
10 mm
W
8 mm
Change E dimensional tolerance
Change to four sided wrench slot
Add guidance department
INFOTEXT
website
Previews
3D
Wymiar
2D
Pobierz modele CAD