??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 7
HELP_VARIABLE
Company
HEFA
Description
BC03B_C - Cantilever pin external thread installation external thread standard type
Bill of material
BC03BU-D3-E2-F3-3
CNSORDERNO
Code
type
Material (national standard)
Material (Japanese standard)
Surface_treatment
D
mm
Dg6
3 mm
Dg6t
-0.002/-0.008
E
mm
값 입력 E
mm
cm
inch
ft
F
mm
값 입력 F
mm
cm
inch
ft
B
mm
MA
mm
K
7 mm
W
5 mm
M
M3
Change E dimensional tolerance
Change MA external thread to fine thread
GN
mm
Change to four sided wrench slot
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드