??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
HEFA
Description
BC02G - Cantilever pin external thread installation internal thread step type
Bill of material
BC02GF-D6-E7-F5-3
CNSORDERNO
Code
Material (national standard)
Material (Japanese standard)
Surface_treatment
D
mm
Dg6
6 mm
Dg6t
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
MA
mm
V
8 mm
K
10 mm
W
8 mm
M
M6
Change E dimensional tolerance
Change to four sided wrench slot
INFOTEXT
website
Previews
3D
Размер
2D
Сваляне на CAD модели