??
Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
HEFA
Description
BC02E_F - Cantilever pin external thread installation hexagonal with internal thread
Bill of material
BC02EU-D6-E2-F5-3
CNSORDERNO
Code
type
Material (national standard)
Material (Japanese standard)
Surface_treatment
D
mm
Dg6
6 mm
Dg6t
-0.004/-0.012
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
B
mm
MA
mm
W
8 mm
K
9.2 mm
M
M6
INFOTEXT
website
Previews
3D
Dimenze
2D
Stáhnout CAD model