??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
BG74G_74J - Knob plunger - horizontal flange type · reset type/self-locking type
Bill of material
BG74GD-d8-L18
CNSORDERNO
Series code
TYPE
Pin head shape
flat nose
Material of the knob
PA
Surface treatment of knobs
Black matte
Material of the main body
SUM22
Surface treatment of the main body
galvanization
Material of sales
SUS303
Surface treatment of sales
-
Material of the spring
SWP-B
d
mm
L
mm
h
mm
L1
mm
L2
2.5 mm
A
mm
B
mm
D
mm
D1
mm
d1
mm
d2
mm
F
mm
t
mm
Load (N)min.
Load (N)max.
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models