??
Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
HEFA
Description
BG71G_71J - Knob plunger - thin-walled · reset/self-locking type
Bill of material
BG71GD-d8-L12.
CNSORDERNO
Series code
TYPE
Material of the knob
nylon 6
Material of the main body
SUM22L
Surface treatment of the main body
galvanization
Material of sales
SUS303
Material of the spring
SWP-B
d
mm
L
mm
D
mm
D1
mm
L1
mm
L2
1~5 mm
L3
mm
h
mm
Sw1
mm
Sw2
mm
Load (N)min.
Load (N)max.
INFOTEXT
website
Предварительные просмотры
3D
2D
Загрузка CAD-моделей