??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 9
HELP_VARIABLE
Company
HEFA
Description
BG55 - Spring plunger - flat pin - s size selection type
Bill of material
BG55CP-M6-S5
CNSORDERNO
Serial code
BG55CP
Body material
S45C
Body hardness
28~35HRC
Main body surface treatment
Blackening
Pin material
S45C
Pin hardness
55~60HRC(Carburizing quenching)
Pin surface treatment
Chrome plating
Spring material
SWP-B
Usable temperature
-30~80℃
M
mm
S
mm
d
mm
L1
mm
L2
mm
B
mm
Load (N)min
Load (N)max
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD