??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
HEFA
Description
BG11A - Knob plunger - threaded part short aluminum alloy knob - reset type
Bill of material
BG11AA-M16
CNSORDERNO
Serial code
type1
Knob material
A2017(Black anodizing)
Body material
SUM22
Main body surface treatment
Blackening
Pin material
S45C
Pin hardness
50~60HRC(Carburizing quenching)
Pin surface treatment
Blackening
Spring material
SUS631J1
Material of locking nut
Surface treatment of locking nut
M
mm
Pitch fine tooth
1.5 mm
D
mm
D1
mm
d
mm
h
mm
L
mm
L1
mm
L2
mm
L3
mm
Sw1
mm
Sw2
mm
R1
mm
Load (N)min.
Load (N)max.
INFOTEXT
website
Previews
3D
Boyut
2D
CAD modeli indir