??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BG07F - Knob plunger - handle type - coarse thread handle type
Bill of material
BG07FC-M12
CNSORDERNO
Serial code
Handle type material
S45C
Handle type surface treatment
Body material
S45C
Main body surface treatment
Pin material
S45C
Pin hardness
45~48HRC
Pin surface treatment
Spring material
SUS304-WPB
Material of locking nut
SWCH
Locking surface treatment
M
mm
Pitch (Coarse tooth)
mm
d
mm
h
mm
L
mm
L1
mm
t
mm
H
mm
L2
mm
SW
mm
R
mm
Load (N)min
Load (N)max
weight(g)
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models