??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 24
HELP_VARIABLE
Company
HEFA
Description
BG04A-B - Knob plunger - handle smooth type - fine thread type
Bill of material
BG04AL-M16
CNSORDERNO
Serial code
type
thread
Fine tooth
Knob material
nylon
Knob color
Black matte
Body material
Main body surface treatment
Pin material
Pin hardness
Pin surface treatment
Spring material
Material of locking nut
Surface treatment of locking nut
M
mm
Pitch fine tooth
mm
D
mm
D1
mm
d
mm
h
mm
R
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
Sw1
mm
Sw2
mm
Load (N)min.
Load (N)max.
INFOTEXT
website
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés