??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 14
HELP_VARIABLE
Company
HEFA
Description
BE71A_B - Dynamic steel ball positioning screw
Bill of material
BE71AF-M30
CNSORDERNO
Series code
TYPE
Material of the main body
S45C
The hardness of the main body
28~32HRC
Main surface treatment
turn black
Block material
SUJ2
Block hardness
62HRC~
M
Pitch P
mm
L
mm
L1
mm
d
mm
B
mm
weight
g
INFOTEXT
website
Previews
3D
Wymiar
2D
Pobierz modele CAD