??
Catalog navigation
Селекция на CAD модел
Налични продукти: 19
HELP_VARIABLE
Company
HEFA
Description
BR31AU_DU - High hardness stainless steel positioning pins - standard type/internal thread type/external thread type - large head flat head type
Bill of material
BR31BU-D4-P4.5-L3-H2
CNSORDERNO
Series code
TYPE
shape
circular type
material quality
High hardness stainless steel
hardness
35HRC~
D
mm
Tolerance of D
mm
P minimum unit 0.01
mm
Enter value for P
P minimum unit 0.01
mm
cm
inch
ft
L (minimum unit 1)
mm
Enter value for L
L (minimum unit 1)
mm
cm
inch
ft
H minimum unit 0.1
mm
Enter value for H
H minimum unit 0.1
mm
cm
inch
ft
C
mm
M
V
mm
L1
mm
Change chamfer C
INFOTEXT
website
Previews
3D
2D
Сваляне на CAD модели