??
Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
HEFA
Description
BJ65 - Locating pin small head flat head type internal thread type P size designation type
Bill of material
BJ65NU-D6-P4
CNSORDERNO
Serial code
Texture of material
Heat treatment
Hardness
Surface Treatment
-
D
mm
g6 tolerance
-0.004/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
L
10 mm
H
3 mm
M
M3
V
5 mm
C
0.5 mm
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)