??
Catalog navigation
CADモデル選択
選択可能な製品数: 19
HELP_VARIABLE
Company
HEFA
Description
BJ32_33_34 - Locating pin large head flat head type standard type
Bill of material
BJ33BP-M-D1-P1.5
CNSORDERNO
Serial code
tpye
Texture of material
Heat treatment
Hardness
surface treatment
Coating hardness
DGC
D
mm
D tolerance
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
H
mm
V
0 mm
C
0.1 mm
Thread machining
Neck R machining
Change chamfer C
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)