??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 9
HELP_VARIABLE
Company
HEFA
Description
BH22 - Locating pin for fixture shoulder free stop screw type
Bill of material
BH22YL-D6-P8-H2-L5
CNSORDERNO
Serial code
shape
Texture of material
heat treatment
Hardness
surface treatment
Coating hardness
Dg6
mm
g6 public errand
-0.004/-0.012
P
mm
Wert eingeben für P
mm
cm
inch
ft
H
mm
Wert eingeben für H
mm
cm
inch
ft
L
mm
Wert eingeben für L
mm
cm
inch
ft
F
8 mm
d
4 mm
R
3 mm
Applicable stop screw
M5
W
3.0 mm
Change the stop position
Stop machining
Change the front end angle
RCZ
mm
INFOTEXT
website
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen