??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 6
HELP_VARIABLE
Company
HEFA
Description
BH08 - Fixture locating pin spring-shaped - shouldered external thread type
Bill of material
BH08YB-D6-P3-H5-L5
CNSORDERNO
Serial code
type
Texture of material
SUJ2
Hardness
50~55HRC
surface treatment
Dg6
mm
g6 public errand
-0.004/-0.012
P
mm
값 입력 P
mm
cm
inch
ft
H
mm
값 입력 H
mm
cm
inch
ft
L
mm
값 입력 L
mm
cm
inch
ft
V
6 mm
Q
9 mm
R
1 mm
Change the stop position
Wrench slot machining
PKZ
mm
Change thread diameter
MCZ
mm
Change thread length
MVZ
mm
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드