??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
HEFA
Description
BH01L - Fixture locating pin front-end cone R-type - shouldered external thread type - Multi edge type with grinding undercut
Bill of material
BH01LA-D6-P3-H2-L5
CNSORDERNO
Serial code
type
Polygonal
Texture of material
SUJ2
Hardness
50~55HRC
surface treatment
Dg6
mm
g6 public errand
-0.004/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
V
6 mm
Q
9 mm
R
1.0 mm
Change the stop position
Change the front end angle
RCZ
°
Change thread diameter
MCZ
mm
Change thread length
MVZ
mm
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)