??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 14
HELP_VARIABLE
Company
HEFA
Description
zf44 - Straight column type linear ball bushing, single lining type/double lining type
Bill of material
ZF44AN-d20
CNSORDERNO
Serial code
type
material
SUJ2
hardness(Sleeve)
60~64HRC
surface treatment
Electroless nickel plating
material(Ball)
SUJ2
material(Cage)
Aluminum alloy
naterial(Seals)
steel
Use ambient temperature
-20~80℃
d
mm
d tolerance
mm
D
mm
D tolerance
mm
L
mm
L tolerance
mm
A
mm
n
mm
r
mm
maximum stroke
mm
Number of ball columns
Basic Load Rating C (Moving)
N
Basic Load Rating Co (Static)
N
weight
g
INFOTEXT
website
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés