??
Catalog navigation
Селекция на CAD модел
Налични продукти: 28
HELP_VARIABLE
Company
HEFA
Description
ZF01H - Linear bearing - straight column type - double lining type
Bill of material
ZF01HB-d50
CNSORDERNO
Series code
type
Double lining type
Sleeve material
SUJ2
Sleeve hardness
57HRC~
Sleeve surface treatment
Ball material
SUJ2
Holder material
resin
Sealing ring material
Nitrile rubber
Operating ambient temperature
-18~80℃ °C
d
mm
Tolerance of d
mm
D
mm
Tolerance of D
mm
L
mm
Tolerance of L
mm
A
mm
Tolerance of A
mm
n
mm
D1
mm
r
mm
Eccentricity (maximum)
Number of ball rows
Basic dynamic rated load
Basic static rated load
Static allowable torque
Nm
INFOTEXT
website
Previews
3D
Размер
2D
Сваляне на CAD модели