??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 48
HELP_VARIABLE
Company
HEFA
Description
C-ZF02 - Economical linear bearings with flanges, single-lined type
Bill of material
C-ZF02YB-d30
CNSORDERNO
Serial code
type
material
SUJ2
hardness(Sleeve)
56HRC~
surface treatment
material(ball)
SUJ2
material(Cage)
resin
material(Seals)
nitrile rubber
Use ambient temperature
-15~80℃
d
mm
d tolerance
mm
D
mm
D tolerance
mm
L
mm
L tolerance
±0.6 mm
H
mm
V
mm
d1
mm
d2
mm
v
mm
P.C.D
mm
W
mm
F
mm
A
mm
eccentricity
mm
Perpendicularity Y
mm
Basic Load Rating C (Moving)
N
Basic Load Rating Co (Static)
N
weight
g
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드