??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 52
HELP_VARIABLE
Company
HEFA
Description
C-ZF01A_H - Economical straight column type linear bearing, single lining type/double lining type
Bill of material
C-ZF01AN-d50
CNSORDERNO
Serial code
type
material
SUJ2
hardness(Sleeve)
56HRC~
surface treatment
material(Ball)
SUJ2
material(Cage)
resin
material(Seals)
nitrile rubber
Use ambient temperature
-15~80℃
d
mm
d tolerance
mm
D
mm
D tolerance
mm
L
mm
L tolerance
mm
A
mm
A tolerance
mm
n
mm
D1
mm
r
mm
eccentricity(max)
mm
Number of ball columns
Basic Load Rating C (Moving)
N
Basic Load Rating Co (Static)
N
Static permissible torque
N/m
weight
g
INFOTEXT
website
Previews
3D
Dimensión
2D
Descarga de modelos CAD