??
Catalog navigation
CADモデル選択
選択可能な製品数: 17
HELP_VARIABLE
Company
HEFA
Description
CA25AA - Rod end joint bearing, internal thread, outer ring single seam type, normal series (SI... ES)
Bill of material
CA25AA-SI20ES-R
CNSORDERNO
Serial code
CA25AA
type
Normal series, internal thread, outer ring single seam type
Rod end (forged) material
carbon steel
Surface treatment of rod end (forged)
galvanization
material(gasket)
carbon steel
material(Inner ring)
bearing steel
Inner ring heat treatment
quench
Bearing specifications
Thread rotation direction
d
mm
dk
mm
B
mm
B1
mm
D(max)
mm
M
L1
mm
a
mm
L
mm
T
mm
W
mm
D1
mm
D2
mm
r(min)
mm
(β/2)°≈
mm
Rated load (dynamic load)
KN
Rated load (static load)
KN
weight
kg
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)