??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
HEFA
Description
ZQ01HW - Mechanism installation component - double hole lock block
Bill of material
ZQ01HW-D25
CNSORDERNO
Series code
ZQ01HW
TYPE
Mechanism installation component double hole lock block
material quality
A6061
Surface Treatment
clear anodizing
annex
Hexagon socket head cap screw (4 off)
D
mm
D tolerance
+0.06/+0.01 mm
A
mm
W1
mm
W1 tolerance
±0.05 mm
S
3±0.3 mm
B
mm
K
mm
J
mm
M
M6
h
20 mm
d
12 mm
d1
6.5 mm
V
mm
Q
8 mm
G
mm
d2
7 mm
H
mm
E
mm
W
mm
C
mm
P
1 mm
d3
5 mm
d3 tolerance
+0.02/-0.01 mm
INFOTFXT
website
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés