??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
HEFA
Description
ZQ01GW - Mechanism installation component - double hole base
Bill of material
ZQ01GW-D25
CNSORDERNO
Series code
ZQ01GW
TYPE
Mechanism installation component double hole base
material quality
A6061
Surface Treatment
clear anodizing
annex
Hexagon socket head cap screw (4 off)
D
mm
D tolerance
+0.06/+0.01 mm
H
mm
B
mm
d
12 mm
d1
6.5 mm
V
mm
Q
8 mm
F
mm
S
3±0.3 mm
K
mm
G
mm
J
mm
A
mm
C
mm
X
mm
d2
9 mm
W
mm
E
mm
X1
mm
W1
mm
W1 tolerance
±0.05 mm
R
mm
P
3±0.3 mm
P1
1 mm
d3
5 mm
d3 tolerance
+0.02/-0.01 mm
h1
10 mm
M
M6
h
20 mm
INFOTFXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)