??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
ZQ01EW - Mechanism installation component - reinforcement block
Bill of material
ZQ01EW-D35
CNSORDERNO
Series code
ZQ01EW
TYPE
Mechanism installation component reinforcement block
material quality
A6061
Surface Treatment
clear anodizing
annex
Hexagon socket head cap screw (4 off)
D
mm
D tolerance
+0.06/+0.01 mm
A
mm
B
mm
H
mm
C
mm
E
mm
G
mm
S
3±0.3 mm
V
mm
M
d
mm
d1
mm
h
mm
INFOTFXT
website
Previews
3D
Dimension
2D
Download CAD models