??
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
HEFA
Description
ZQ01DW - Mechanism installation component - Lock block
Bill of material
ZQ01DW-D35
CNSORDERNO
Series code
ZQ01DW
TYPE
Mechanism installation component Lock block
material quality
A6061
Surface Treatment
clear anodizing
annex
-
D
mm
D tolerance
+0.06/+0.01 mm
A
mm
B
mm
H
mm
W
mm
C
mm
E
mm
G
mm
J
mm
K
mm
K tolerance
±0.1 mm
P
1 mm
Q
mm
S
3±0.3 mm
V
mm
M
d
mm
d1
mm
d2
mm
d2 tolerance
+0.02/-0.01 mm
d3
mm
h
mm
INFOTFXT
website
Previews
3D
Размер
2D
Сваляне на CAD модели