??
Catalog navigation
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
HEFA
Description
ZQ01AW - Mechanism installation component - base
Bill of material
ZQ01AW-D35
CNSORDERNO
Series code
ZQ01AW
TYPE
Mechanism installation component base
material quality
A6061
Surface Treatment
clear anodizing
annex
Hexagon socket head cap screw (2 off)
D
mm
D tolerance
+0.06/+0.01 mm
A
mm
B
mm
H
mm
C
mm
E
mm
F
mm
G
mm
J
mm
K
mm
W
mm
P
3±0.3 mm
P1
1 mm
S
3±0.3 mm
Q
8 mm
V
mm
M
d
mm
d1
mm
d2
mm
d3
5 mm
d3 tolerance
+0.02/-0.01 mm
h
mm
h1
8 mm
x
mm
x1
mm
INFOTFXT
website
Previews
3D
Dimensão
2D
Baixar modelos em CAD