??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HEFA
Description
GK08 - Guide shaft support - open type - standard type
Bill of material
GK08FF-D8
CNSORDERNO
Code
Types
Material_(international)
Material_(solar)
Surface_treatment
enclosure
DH7
mm
DH7T
+0.015/0 mm
T1
8.5 mm
L
18 mm
D1
25 mm
H
39 mm
T
5.0 mm
B
10 mm
S1
1.5 mm
X
7.5 mm
P
32 mm
K
30 mm
W
27 mm
P1
25 mm
F
20 mm
S
1.5 mm
A
3.5 mm
d1
7.5 mm
d2
4.6 mm
d
3.5 mm
M
M4
MXP
M4x10
INFOTXET
website
Previews
3D
Dimension
2D
Download CAD models