??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
HEFA
Description
GK06 - Guide shaft support - thickened type - long guide type
Bill of material
GK06YN-D12
CNSORDERNO
Code
Types
Material_(international)
45
Material_(solar)
S45C
Surface_treatment
DH7
mm
DH7T
+0.018/0 mm
T1
5.0 mm
L
30 mm
D1
22 mm
H
40 mm
T
6 mm
G
15 mm
P
32 mm
W
26 mm
P1
28 mm
F
16 mm
M
M4
d
4.5 mm
INFOTEXT
website
Previews
3D
Boyut
2D
CAD modeli indir