??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
GCB-GJCB - Guide shaft - steps at both ends internal thread at both ends with wrench groove
Bill of material
GCBHC-D8-L20-F2-P6--M3-T2-BA0
CNSORDERNO
Code
Types
D_tolerance
g6
Material_(international)
Material_(solar)
Surface_treatment
Hardness
Dg6
mm
Dg6t
-0.005/-0.014 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
p
mm
M
Change coarse thread to fine thread
Change the effective length of the internal thread by 3
ML
0
ba
mm
Enter value for BA
ba
mm
cm
inch
ft
w
7 mm
B
8 mm
R
0.3 below mm
C
0.5 below mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0
Spanner_groove_processing
bb
mm
Flat_working
PA
mm
A
mm
PB
mm
A
mm
Z
mm
Add plane machining at step
A
mm
PL
mm
Add plane machining at step
Z
mm
PR
mm
Add 90 ° plane
CA
mm
Add 90 ° plane
CA
mm
CB
mm
Add keyway
JA
mm
I
mm
Add keyway
JA
mm
I
mm
JB
mm
U
mm
io
website
Previews
3D
Dimension
2D
Download CAD models