??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
GAH-GJAH - Guide shaft - left external thread with wrench groove
Bill of material
GAHHC-D6-L20-F2-B0-BA0-P3
Code
Code
Types
D_tolerance
g6
Material_(international)
Material_(solar)
Surface_treatment
Hardness
Dg6
mm
Dg6t
-0.004/-0.012 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
B
mm
P coarse thread
Change coarse thread to fine thread
BA
mm
Enter value for BA
mm
cm
inch
ft
W
5 mm
R
0.3 below mm
B
8 mm
C
0.5 below mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0 mm
Spanner_groove_processing
BB
mm
Flat_working
pa
mm
a
mm
pb
mm
z
mm
Increase_the_external_thread_retracting_groove
pt
0.0 mm
Add keyway
JA
mm
I
mm
io
website
Previews
3D
Dimension
2D
Download CAD models