??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HEFA
Description
GAB-GJAB - Internal thread at both ends with wrench groove
Bill of material
GABHC-D6-L23-M3-N3-BA0
CNSORDERNO
Code
Types
D_tolerance
g6
Material_(international)
Material_(solar)
Surface_treatment
Hardness
Dg6
mm
L
mm
Enter value for L
mm
cm
inch
ft
Coarse_thread
Change coarse thread to fine thread
Change the effective length of the internal thread
ML
0 mm
Coarse_thread
Change coarse thread to fine thread
Change the effective length of the internal thread
W
5 mm
b
8 mm
C
0.5 below mm
Change_Tolerance_of_l_dimension
L-dimensions-tolerances
0 mm
Flat_working
pa
mm
A
mm
pb
mm
a
mm
z
mm
hh
1.0 mm
Spanner_groove_processing
BB
mm
Add 90 ° plane
CA
mm
Add two 90 ° plane
CA
mm
CB
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models