??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
HEFA
Description
ZA16F_G - Nut for 30 degree trapezoidal lead screw - flange type - compact type
Bill of material
ZA16FL-d10
CNSORDERNO
Code
Types
Main_Body
flavone
Rotation_direction
Dextral
d
mm
P
2 mm
D
16 mm
L1
19 mm
D1
32 mm
T
4 mm
P.C.D.
24 mm
K
3.3 mm
RXTL
2.02 KN
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD