??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
HEFA
Description
SFE - Ball screw SFE
Bill of material
Z-SFER2020A2DC7-200-P0-F20-P8-CF
model
Manufacturing grade
Single and double nuts
With or without flange
Nut type
Rotation direction
Lead screw OD x lead
Bead circle number
1.8X2
Trimming form
Accuracy class
Screw length
mm
Wert eingeben für SL
Screw length
mm
cm
inch
ft
Preloading grade
F
mm
Wert eingeben für F
mm
cm
inch
ft
P
mm
Wert eingeben für P
mm
cm
inch
ft
toleranceP1
mm
Change nut direction
d
mm
Iead
mm
Da
mm
D
mm
A
mm
E
mm
B
mm
L
mm
W
mm
H
mm
X
mm
Q
M6x1 mm
n
1.8*2
Ca
Coa
L1
mm
ML
mm
L2
mm
D1
mm
D1A
mm
DD1
mm
DD1A
mm
L3
mm
L4
mm
D2
mm
toleranceD22
mm
M
Support base (fixed side / support side)
io
website
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen