??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
HECO-Schrauben
Description
HT-A2 - HECO-TOPIX A2, decking screw, raised countersunk head
Bill of material
HT A2 5,0x70 LiKo TD UKG bnk 350 HM
Article number
Product Family
HECO-TOPIX
Diameter
5.0 mm
Length
mm
Article description
Material
Head
decking screw, raised countersunk head
Head Diameter
7.0 mm
Recess
T-Drive
Recess Size
T-20
Thread
secondary thread
Thread Length
mm
LG2
Surface
self-colour, coated
Quantity per package
piece(s)
Package type
ETA admission
no
Weight
g
LOD Destination
LOD Level
Web Link
Link
Previews
3D
Dimension
2D
Download CAD models