??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
HECO-Schrauben
Description
MMS-plus - MULTI-MONTI-plus S , hexagon head
Bill of material
MMS-plus S 12,0x200 znb 25 VAR
Article number
Product Family
MULTI-MONTI-plus
Diameter
12 mm
Length
mm
Article description
Material
carbon steel
Head
hexagon head
Head Diameter
43.5 mm
Recess
hexagon head
Recess size
SW-19
Clamping strength 1
mm
Clamping strength 2
mm
Embedment depth 1
90 mm
Embedment depth 2
75 mm
Surface
bright zinc plated, A2K
Quantity per package
25 piece(s)
Package type
VARIANTA - Boxes for professionals
ETA admission
yes
Weight
g
LOD Destination
LOD Level
Web Link
Link
Previews
3D
Boyut
2D
CAD modeli indir