??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HECO-Schrauben
Description
MMS-plus - MULTI-MONTI-plus S , hexagon head
Bill of material
MMS-plus S 16,0x80 znb 25 VAR
Article number
54274
Product Family
MULTI-MONTI-plus
Diameter
16 mm
Length
80 mm
Article description
MULTI-MONTI-plus S 16 x 80, hexagon head, bright zinc plated, A2K, 25 pieces, VARIANTA - Boxes for professionals
Material
carbon steel
Head
hexagon head
Head Diameter
24.0 mm
Recess
hexagon head
Recess size
SW-24
Clamping strength 1
5 mm
Surface
bright zinc plated, A2K
Quantity per package
25 piece(s)
Package type
VARIANTA - Boxes for professionals
ETA admission
no
Weight
136.590 g
LOD Destination
LOD Level
Web Link
Link
Previews
3D
Boyut
2D
CAD modeli indir